IESNA:LM-63-2002
[TEST]P735858
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S1005D930-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3640
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 41.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
1789 1887.4 1998.1 2132.1 2240.3 2337.4 2449.3 2494.8 2526.8 2540.3
2529.2 2503.4 2454.2 2378 2309.2 2231.7 2123.5 2033.7 1951.3 1886.2
1791.5 1712.8 1609.5 1597.2 1519.8 1476.7 1416.5 1372.2 1329.2 1284.9
1248 1163.2 1091.9 1016.9 934.5 852.1 759.9 664 581.6 500.4
436.5 392.2 343.1 298.8 263.1 226.2 191.8 156.2 126.6 97.1
71.3 46.7 27.1 11.1 0
1789 1877.6 1978.4 2085.4 2198.5 2310.4 2394 2460.4 2513.3 2529.2
2534.2 2515.7 2481.3 2438.3 2371.9 2304.2 2220.6 2138.2 2069.4 1982.1
1902.2 1825.9 1709.1 1682.1 1609.5 1550.5 1501.3 1443.5 1398 1345.2
1303.4 1209.9 1122.6 1046.4 973.8 897.6 817.7 737.7 648 566.8
488.1 426.7 370.1 322.2 279.1 238.5 201.7 164.8 132.8 102.1
72.5 49.2 28.3 12.3 0
1789 1834.5 1910.8 1991.9 2074.3 2160.4 2229.2 2306.7 2368.2 2412.4
2444.4 2461.6 2469 2464.1 2450.6 2428.4 2387.8 2357.1 2301.8 2246.4
2185 2128.4 2033.7 2009.1 1951.3 1880 1816.1 1749.7 1685.8 1634.1
1568.9 1436.2 1314.4 1203.8 1109.1 1016.9 934.5 863.2 783.2 713.2
643.1 574.2 506.6 442.6 376.3 318.5 263.1 213.9 168.5 124.2
88.5 57.8 32 13.5 0
1789 1837 1877.6 1913.2 1950.1 1996.8 2043.6 2074.3 2124.7 2145.6
2177.6 2214.5 2240.3 2251.4 2276 2283.3 2291.9 2296.9 2293.2 2284.6
2280.9 2268.6 2245.2 2237.8 2214.5 2192.3 2160.4 2137 2098.9 2069.4
2030 1936.6 1832.1 1722.6 1614.4 1487.8 1372.2 1252.9 1137.4 1029.2
916 807.8 708.2 618.5 527.5 441.4 364 292.6 231.2 169.7
119.3 76.2 41.8 16 0
1789 1805 1805 1802.6 1796.4 1791.5 1782.9 1771.8 1766.9 1758.3
1744.8 1727.6 1711.6 1701.7 1684.5 1664.9 1641.5 1629.2 1609.5 1582.5
1557.9 1540.7 1502.5 1491.5 1463.2 1449.7 1420.2 1385.7 1361.1 1337.8
1305.8 1229.6 1158.3 1083.3 1008.3 938.2 860.7 786.9 716.8 645.5
577.9 515.2 457.4 394.7 344.3 293.9 250.8 202.9 162.3 124.2
88.5 59 33.2 14.8 0
1789 1769.4 1728.8 1691.9 1656.2 1621.8 1588.6 1550.5 1514.8 1496.4
1458.3 1427.5 1400.5 1369.8 1335.3 1307 1275.1 1250.5 1222.2 1195.2
1170.6 1147.2 1107.9 1099.2 1072.2 1047.6 1025.5 1002.1 976.3 954.2
928.3 876.7 821.4 770.9 721.8 675 630.8 586.5 545.9 509
466 424.2 383.6 344.3 304.9 265.6 226.2 189.4 151.2 118
84.8 57.8 33.2 16 0
1789 1736.2 1659.9 1597.2 1549.3 1502.5 1460.7 1407.9 1361.1 1337.8
1298.4 1262.8 1238.2 1207.4 1179.2 1149.7 1122.6 1099.2 1064.8 1039
1014.4 996 955.4 941.9 919.7 905 881.6 863.2 849.6 828.7
810.3 766 730.4 689.8 654.1 619.7 585.3 552.1 517.7 484.5
446.3 411.9 377.5 341.8 303.7 265.6 227.5 193 156.2 123
91 60.2 35.7 16 0
1789 1715.3 1641.5 1564 1513.6 1453.4 1401.7 1343.9 1321.8 1272.6
1241.9 1205 1182.9 1143.5 1115.2 1079.6 1056.2 1020.6 994.7 976.3
950.5 925.9 902.5 889 873 852.1 833.7 815.2 799.2 778.3
763.6 723 688.6 662.7 633.2 605 577.9 547.2 516.4 484.5
450 414.4 382.4 349.2 314.8 277.9 242.2 205.3 167.2 132.8
95.9 63.9 35.7 13.5 0
1789 1698.1 1618.1 1560.3 1496.4 1433.7 1374.7 1324.3 1298.4 1246.8
1209.9 1174.3 1155.8 1109.1 1085.7 1052.5 1020.6 997.2 972.6 950.5
928.3 906.2 875.5 866.9 847.2 830 812.8 789.4 774.6 755
742.7 710.7 682.4 657.8 634.5 607.4 577.9 549.6 518.9 486.9
454.9 420.5 388.5 355.3 322.2 284 247.1 210.3 170.9 132.8
95.9 63.9 34.4 14.8 0
